Product DWE-10000-135-121-9D38B-H1151
LED Signal Light
Beacon
Order number: 3029766Alternative order number : 29766
- LED all-round visible
- Individually controllable
- Screw-in thread M30x1.5
- Protection class IP67
- Monochrome: Magenta (COL 1)
- Cable 2 m
- Operating voltage 18…30 VDC

General data
| EAN | 662488297664 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 181 g |
Technical Data
| Design | Dome |
| Operating voltage | 18…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Connectivity accessories
|
QS18EP6DQ | 3069210 |
|
RKC4.5T-3/TXO3700 | 6632035 |

