Product DWE-5000-155-121-9D38B-H1151
Magnetic Field Sensor
With Switching Output
Order number: 3086321Alternative order number : 86321
- Compact, robust design in flat aluminum housing, in heat-shrink tubing
- Protection classes IP67/IP69K
- Cable connection
- Operating voltage 10…30 VDC
- Switching outputs, bipolar (PNP/NPN)
- Measuring range adjustable via teach-in

General data
| EAN | 662488863210 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 230 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Aluminium, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69K |
Connectivity accessories
|
QS18EP6DQ | 3069210 |
|
RKC4.5T-3/TXO3700 | 6632035 |

