Product DWE-2000-110-121-9D38B-H1151
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6632147- Female M12, angled, 8-pin
- Shield on coupling nut/screw
- Jacket material: PVC, shielded
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 15 m

General data
| EAN | 4047101469110 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 15.0 m |
| Ambient temperature | 0…+80 °C |
Data Sheets
Approval/Declaration
General Catalog
Product Flyer
Product Overview
Connectivity accessories
|
QS18EP6DQ | 3069210 |
|
RKC4.5T-3/TXO3700 | 6632035 |

