Product DWE-1250-70-101-9D38B-H1151
Incremental Encoder
Industrial Line
Order number: 100010356- Synchro flange, Ø 58 mm
- Solid shaft, Ø 12 mm × 20 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 5…30 VDC
- RS422/TTL invertible
- Pulse frequency max. 300 kHz
- M12 × 1 male connector, 8-pin
- 5000 pulses per revolution

General data
| EAN | 4047101552218 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 400 g |
Technical Data
| Measuring principle | Optical |
| Operating voltage | 5…30 VDC |
| Output function | RS422/TTL, invertable |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Data Sheets
Manual
Product Flyer
Connectivity accessories
|
QS18EP6DQ | 3069210 |
|
RKC4.5T-3/TXO3700 | 6632035 |

