Product RSSW-RKSW-X2X-20M
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3035942Alternative order number : 35942
- Cable, 9 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Modulation frequency B, requires transmitters with the same frequency
- Operating voltage: 24…240 VAC
- Semiconductor relay output, SPST, dark operation

General data
| EAN | 662488359423 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 635 g |
Technical Data
| Cable length | 9.0 m |

