Product LRS510-10-51-LI2UPN8-H1141/EU
Safety Light Curtain
Emitter
Order number: 3073861Alternative order number : 73861
- M12 × 1 male connector, 8-pin
- Protection class IP65
- Adjustments via DIP switch
- Operating voltage 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 900 mm
- All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12

General data
| EAN | 662488738617 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 2449 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Construction size | 45 x 36 x 971 mm, EZ-Screen |
| Range | 100…6000 mm |
| Operating voltage | 20…28 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+50 °C |
| Protection class | IP65 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
|
PT300PSIG-2014-U1-DA91/X | 6837037 |
Functional accessories
|
FKFD54PL-1/M16 | 100028353 |
|
PSWH4M-10/TFG | 6933497 |
|
INS.P.ULTRASONIC-RU_HIGH_END.ES | D102294 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

