Product TTM650C-203A-CF-LI6-H1140-L200-10/650°C
Accessories for BL20 and BL67
RS232 Adapter Cable for the BL67/BL20 Service Interface
Order number: 6827133- RS232 adapter cable
- For BL67 service port (PS2)
- For connection of the engineering software I/O-ASSISTANT
- For commissioning support
- For system diagnostics
- 9-pin SUB-D connector
- PS2 connector
- Cable length: 2.5 m

General data
| EAN | 4047101289534 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 79 g |
Mounting accessories
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |

