Product  RKP56PKA-5-RSP56PKA/TXL

Glass Fiber

Single Conductor

Order number: 3017357

Alternative order number : 17357

    • Operating mode: Opposed mode sensor
    • Stainless steel jacket, flexible
    • Operating temperature of fiber-optic jacket: -140…+249 °C
    • End sleeve for probe, M8 × 1.25 threaded
    • Optical fiber, bundle diameter: 3.2 mm
    • Optical fiber, total length: ± 914 mm
#

General data

EAN 662488173579
eCl@ss-Code (V5.1.4): 27061090 -/- Ready-made optical fiber (not classified)
Customs tariff number 90011090900
Country of origin US
Weight 118 g

Connectivity accessories

100002936
205811_EN
3092340
6935109

Select Country

Turck worldwide

to top