Product RKP56PKA-1.5-RSP56PKA/TXL
Photoelectric Sensor
Order number: 3078120Alternative order number : 78120
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488781200 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 22 g |
Technical Data
| Cable length | 0.150 m |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
INS.P.PHOTOELECT-LM_LASER_SENSOR.EN | 205811_EN |
|
TL70GR | 3092340 |
|
BKM-BKWM14-E03-1.2/S90 (OBS) | 6935109 |

