Product RKP56PKA-0.3-RSP56PKA/TXL
Pressure Sensor
IO-Link with 2 PNP Transistor Switching Outputs
Order number: 100042129- Compact design
- For pressure and vacuum monitoring
- Rotatable sensor body
- Display rotatable by 360°
- Excellent EMC properties
- 2 × PNP outputs, IO-Link
- Pressure range -1…1 bar rel.

General data
| EAN | 4047101604900 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 53 g |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
INS.P.PHOTOELECT-LM_LASER_SENSOR.EN | 205811_EN |
|
TL70GR | 3092340 |
|
BKM-BKWM14-E03-1.2/S90 (OBS) | 6935109 |

