Product OPIL-E4-IO3-FE01
Photoelectric Sensor
Convergent Mode Sensor
Miniature Sensor
Order number: 3076506Alternative order number : 76506
- Cable, 2 m, 3-wire
- Operating voltage: 10…30 VDC
- Ultra flat design
- NPN switching output, light operation

General data
| EAN | 662488765064 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 90 g |
Technical Data
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

