Product  B2NF85H-QR20-2LUX3-H1151

Cabinet Guard

Internal and External Sensors

Order number: 7570103
    • Two potential-free contacts
    • Temperature detection
    • Moisture detection
    • Detection of distance to cabinet door
    • IO-Link parameterizable
    • Connection of two devices via CAN bus
    • Power bridge
    • Galvanic isolation of outputs (A1/A2)
    • Removable cage clamp terminals
#

General data

EAN 4047101416381
eCl@ss-Code (V5.1.4): 27189253 -/- Überwachungssystem (Schaltschrank)
Customs tariff number 84702900000
Country of origin DE
Weight 170 g

Technical Data

Construction size 120 x 12.5 x 128 mm
Operating voltage 10…30 VDC
Electrical connection Removable spring-type terminals, 2-pin
Housing material Plastic, Polycarbonate/ABS
Ambient temperature -25…+60 °C
Protection class IP20

Connectivity accessories

100011456

Functional accessories

100003349
3033396

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top