Product DR20N-M30E-2UPN8X2-H1141
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3802625Alternative order number : 802625
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Operating voltage: 10…30 VDC
- NPN switching output, light and dark operation

General data
| EAN | 662488018191 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 30 g |
Technical Data
| Function | Retroreflective Sensor |
| Design | Tube |
| Construction size | M18 x 1 |
| Range | 0…5500 mm |
| Operating voltage | 10…30 VDC |
| Switching element function | Complementary contact |
| Output function | NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP68/IP69 |
| Special features | Chemical-resistant, Encapsulated, Wash down, Resistant to chemicals |
Mounting accessories
|
AIH401-N | 6884269 |
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
Functional accessories
|
FKFD54PL-1/M16 | 100028353 |
|
PSWH4M-10/TFG | 6933497 |
|
INS.P.ULTRASONIC-RU_HIGH_END.ES | D102294 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

