Product RSP56PL-0.2/2RKP56PL-0.2/0.2/CS17642
M12 Power Flange
Rear-mounted
Order number: U2-28504- M12 male connector, S-coded, 3-pin + PE
- Screw-in thread: M16 × 1.5

General data
| EAN | 4047101564310 |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 79 g |
Technical Data
| Application | Power |
| Connector A | Male, M12 × 1, S-coded |
| Number of pins | 3+PE |
| Flange housing | Brass, CuZn, Nickel-plated |
| Mounting type | backplane mounting |
| Screw-in thread | M16 × 1.5 |
| Flange housing | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 12 A |
| Cable length | 1 m |
| Number of Conductors | 4 |
| Protection class | IP67, IP68 |
| Approvals | cULus recognized |
Connectivity accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |

