Product EG-VA805526/111-0620/3GD
Flow Monitoring
Inline Sensor without Integrated Processor
Order number: 6870638- Flow sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer on processor
- Status indicated via LED chain on signal processor
- Operating range 0.01…1 l/min
- Connector device, M12 × 1
- 4‐wire connection to the processor

General data
| EAN | 4047101174571 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 198 g |
Technical Data
| Protection class | IP67 |
| Ambient temperature | -20…+70 °C |
Mounting accessories
|
DF-G2W-PS-2M | 3087616 |
|
PKWS3M-5-PSGS3M/TXL | 6627478 |
|
PT300PSIG-1003-U1-H1141/X | 6837011 |
|
RSSW RKSW 458-1.5M | U7348 |
Connectivity accessories
|
PSGH3M-2/TFG | 6933475 |

