Product VH3-M12K-M5-3F5
LED Signal Light
Modular Signal Tower
Preassembled
Order number: 3092340Alternative order number : 92340
- Plastic housing, black
- EMI and RFI immune
- Protection class IP65
- Cable, 2 m
- Colors: Green (COL 1), Red (COL 2)
- Switchable between permanent and flashing function
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN
- Configuration via DIP switch

General data
| EAN | 662488923402 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 479 g |
Technical Data
| Cable length | 2.0 m |
Connectivity accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |
|
HT-WAK4.5-5/S2430 | 8036087 |
|
SM30PRL | 3027291 |
|
TL50BLGR2 | 3027542 |
Connectivity accessories — Power supply
|
RSC4.4T-9/TXY | 6638090 |

