Product BL20-E-3EMM-RC
Barcode Reader — Scanner
Order number: 3804447- Camera-based barcode reader, 1D/2D codes
- 1.3-MP resolution, 1280 × 1024
- 6-mm lens
- Integrated lighting, multicolor DPM
- Operating voltage 10…30 VDC
- Three PNP/NPN switching outputs, selectable via software
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP
- Serial interface, RS232/RS422
- Compact aluminum housing
- Protection class IP67

General data
| EAN | 662488032388 |
| Customs tariff number | 85365019000 |
| Country of origin | IT |
| Weight | 516 g |
Technical Data
| Ambient temperature | 0…+50 °C |
| Protection class | IP67 |

