Product PSM24-3G.1
excom I/O System
Power Supply Module, 24 VDC, Zone 2
Order number: 100026210- DC power supply module, supplies a module rack in Zone 2
- Switch on/de-energize using the provided locking clip PSM24-LC
- The knurled screw must be removed from the module rack!

General data
| EAN | 4047101536737 |
| eCl@ss-Code (V5.1.4): | 27250311 -/- Power supply (decentralized periphery) |
| Customs tariff number | 85044083900 |
| Country of origin | DE |
| Weight | 163 g |
Technical Data
| Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Signal type | Power supply |
| Connection technology signal | Screw terminal, Cage clamp terminal |
| Device type | Power Supplies |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, KOSHA, UKCA, CE |
Data Sheets
| German | 366 KB |
| English | 363 KB |
| French | 365 KB |
| Spanish | 365 KB |
| Czech | 366 KB |
| Dutch | 364 KB |
| Romanian | 364 KB |
| Russian | 379 KB |
| Polish | 366 KB |
| Chinese | 416 KB |
| Turkish | 364 KB |
Approval
CAD File
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |
Quick Start Guide
Mounting accessories
|
PSM24-LC
The locking cap is used to activate the circuits and prevents the power supply module PSM24 from being disconnected when energized. |
100038122 |

