Product  PSM24-LC

excom I/O System

Locking Clip for PSM24-…1

Order number: 100038122
    • Locking clip for excom power supply module PSM24-…1
    • Packaging unit: 2 pcs.
#

General data

EAN 4047101593037
eCl@ss-Code (V5.1.4): 27250381 -/- Documentation (decentralized periphery)[AGZ340004]
Customs tariff number 39269097900
Country of origin DE
Weight 20 g

Technical Data

Network protocol PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Device type Accessories
Ambient temperature -40…+70 °C

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top