Product INU.P.IP67_BLOCK-TBEC_LL_8IOL.EN
Compact and Secure Ethernet I/O Module
Safe Digital Inputs and Outputs, Standard Universal Digital Channels, IO-Link Master Ports
M12 L-Coded Voltage Connector
Order number: 100029879- PROFINET device
- Integrated Ethernet switch
- 100 Mbps supported
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- M12, 5-pin, L-coded male connector for power supply
- ATEX zone 2/22
- CCC-Ex
- Two secure digital SIL3-inputs
- Two secure digital SIL3 channels as FDI or FDO (PP, PM)
- Four secure digital SIL3 FDI channels
- 2 IO-Link Master V1.1 slots

General data
| EAN | 4047101556544 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 598 g |
| Product series | Safety I/O Modules |
| Network protocol | PROFIsafe via PROFINET |
Approval
Configuration File
Configuration Software
EPLAN Electric P8
General Catalog
Manual
| TBPN User Manual | 9254 KB |
| Getting Started with TBPN in the TIA Portal | 1903 KB |
| Installation and Licensing | 914 KB |
| TBPN Safety Manual | 2027 KB |
| Manual in ITA | 2030 KB |
Manufacturer's Declaration
| EU Declaration of Conformity According to MRL | 188 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |

