Product  REI-E-113T10C-2B100-H1181

Female Flange with Strands, Rear-mounted

Order number: 6935760
    • M12 × 1 female receptacle
    • Protection class IP67
    • Rear-mounted
    • Connected via stranded wires
    • 4-pin
    • Stranded wire length: 1 m
#

General data

EAN 4047101392418
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 46 g

Mounting accessories

3002779
6632939
3038466
6625615
3036903
100001847
10880
6834065
3802820
6935889
6627379

Connectivity accessories

100048487
6635887

Functional accessories

6628957
6543145
D101763
6626753
1003240
100051169
6934217
6630605
6625385
6900479
D101740
3026123
6814017
6630564

Select Country

Turck worldwide

to top