Product TP-206KK1-CF-H1141-L500
Industrial Ethernet Cable
Extension Cable
Order number: 6635365- Ethernet cable: 4-pin, AWG 22
- CAT 5E
- Jacket material: PUR
- Jacket color: green
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.5 mm
- Suitable for drag chain use
- Oil resistant acc. to IEC 60811-2-1 and UL13
- Halogen free acc. to IEC 60754
- Flame retardant acc. to IEC 60332-1-2 and UL FT2, UN/ECE R118
- RoHS compliant
- PNO compliant
- UL
- RJ45 male connector
- RJ45 male connector, straight, 4-pin
- Cable length: 60 m

General data
| EAN | 4047101588095 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 3580 g |
Technical Data
| Cable length | 60.0 m |
| Ambient temperature | -30…+80 °C |
Mounting accessories
|
PT6R-1004-U1-H1141 | 6836194 |
|
WSSD-WSSD-4414-10M | 6935585 |
|
LTX900M-F10-LI0-X3-H1151 | 1540299 |
|
MQDEC-403SS | 3047631 |
|
WKC4T-0.6-RSC4T/TXG | 6629682 |
Connectivity accessories
|
PKG3M-5/TXG | 6628603 |
|
TL50GYORALSQ | 3800443 |
|
K70ALBT2RGHQ | 3096896 |

