Product RES-185B8E-9D14B-H1151
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: U5452-68- Jacket material: PVC
- Jacket color: gray
- UL approval
- 7/8" female, straight
- 7/8" male, straight
- Cable length: 15 m

General data
| EAN | 4047101024487 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 1610.253 g |
Technical Data
| Cable length | 15.0 m |

