Product LI1250P0-Q25LM0-IOLX3-H1141
Vision System
Axial Lighting
Order number: 3077464Alternative order number : 77464
- Axial lighting
- Protection class: IP40
- Color: white
- Power supply: 24 VDC
- Pigtail M8x1, 0.6m

General data
| EAN | 662488774646 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 1882 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.60 m |
| Housing material | Metal, Anodized AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP40 |
Mounting accessories
Connectivity accessories
|
BC5-S18-AP4X
Cylindrical, threaded barrel, 18 mm, plastic |
25030 |
|
PT16R-2040-I2-H1143 | 100050893 |

