Product LI800P0-Q25LM0-IOLX3-H1141
LED Signal Light
Beacon
Order number: 3077095Alternative order number : 77095
- All-round LED display
- Individually controllable
- Mechanical screw-in thread M30 x 1.5
- Protection classes IP67/IP69K
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3) / Blue (COL 4) / White (COL 5)
- M12 × 1 male connector
- Operating voltage 18…30 VDC
- NPN version

General data
| EAN | 662488770952 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 156 g |
Technical Data
| Design | Dome |
| Output function | NO contact, Potential-free |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
Connectivity accessories
|
BC5-S18-AP4X
Cylindrical, threaded barrel, 18 mm, plastic |
25030 |
|
PT16R-2040-I2-H1143 | 100050893 |

