Product  REM-116T10C-8BAR-H1151

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 100002853
    • Fully welded metal measuring cell
    • Pressure range 0…4 bar rel.
    • 12…33 VDC
    • Analog output 0…10 V
    • Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
    • Connector device, M12 × 1
#

General data

EAN 4047101470437
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 95 g

Technical Data

Operating voltage 12…33 VDC
Output function Analog output voltage
Voltage output 0…10 V
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature -30…+85 °C
Protection class IP67
Approvals CE, Metrological certification (RUS), cULus

Mounting accessories

3002779
6632939
3038466
6625615
3036903
100001847
10880
6834065
3802820
6935889
6627379

Connectivity accessories

3800873

Functional accessories

D101740
3026123
6814017
6630564
D101763
6626753
1003240
100051169
6934217
6630605
6625385
6900479
6628957
6543145

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top