Product REI-E-114I12E-4B2500-H1181
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Miniature Sensor
Order number: 3062621Alternative order number : 62621
- Cable, 2 m, 3-wire
- Coaxial optics, no blind zone
- Operating voltage: 10…30 VDC
- NPN switching output, dark operation

General data
| EAN | 662488626211 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 55 g |
Technical Data
| Construction size | 16.6 x 9 x 25.4 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, dark operation, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

