Product REI-E-113T8S-4B5000-H1181
Power Cable
Extension Cable
Order number: 100030079- M12 male connector, straight, 4-pin, L-coded
- M12 female connector, straight, 4-pin, L-coded
- Power Tray/Exposed Run/Direct Burial Cable
- TPE jacket, black, 4 × 14 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4, IEC 60332-3-22

General data
| EAN | 4047101577259 |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 355 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | 5…+90 °C |
Mounting accessories
|
WL50SWL20 | 3019046 |
|
HT-WWAK4-5-HT-WWAS4/S2430 | 8039137 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX_D100.01 | D102309 |
|
WKC4.5T-0.3/TXO3700 | 6632939 |
|
IM12-DI03-1S-2T-SPR/24VDC/CC
Isolating switching amplifier, 1-channel; SIL2 acc. to IEC 61508; non-Ex version; input Namur signal; 2 transistor outputs; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling or alarm output; removable cage clamp terminals; 12.5 mm wide; 24 VDC power supply; power rail |
7580035 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

