Product  REI-E-113T8C-4B512-H1181

Safety Light Curtain

Emitter/Receiver Pair

Order number: 3072392

Alternative order number : 72392

    • Emitter with M12 × 1 male connector, 8-pin
    • Receiver with M12 × 1 male connector, 8-pin
    • Blanking function
    • Protection class IP65
    • Adjustments via DIP switch
    • Operating voltage 24 VDC ± 15 %
    • Resolution 30 mm
    • Scan field 900 mm
    • All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
    • Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
    • Type 4 acc. to IEC 61496‐1,‐2
    • SIL 3 to IEC 61508
#

General data

EAN 662488723927
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin MX
Weight 6644 g

Technical Data

Construction size 45 x 36 x 971 mm
Operating voltage 20…28 VDC
Output function 2 x NC contact, 2 × PNP
Current output 0…500 mA
Electrical connection Connector, M12 × 1
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+50 °C
Protection class IP65

Mounting accessories

3019046
8039137
D102309
6632939
7580035

Connectivity accessories

100048487
6635887

Select Country

Turck worldwide

to top