Product  REI-E-113T8C-2B1024-H1181

Converter

Current Transformer to Modbus

Order number: 3815393
    • Operating voltage: 10…30 VDC
    • Input: current transformer
    • Output: Modbus RTU
    • Converts 20-A or 150-A current transformer signals into a 16-bit register value
#

General data

EAN 662488160357
Customs tariff number 85043129900
Country of origin US
Weight 209 g

Technical Data

Operating voltage 12…30 VDC
Communication protocol RS485, Modbus RTU
Ambient temperature 40…+70 °C
Protection class IP67

Mounting accessories

3019046
8039137
D102309
6632939
7580035

Connectivity accessories

100048487
6635887

Select Country

Turck worldwide

to top