Product  REM-116T10C-7AAL-H1151

BL20 electronic module

2 Digital Outputs, PNP, 0.5 A

Order number: 6827024
    • Fieldbus and connection technology independent
    • Protection class IP20
    • LEDs indicate status and diagnostic
    • Electronics galvanically separated from the field level via optocouplers
    • 2 digital outputs, 24 VDC
    • Max. 0.5 A
    • P switching
#

General data

EAN 4047101137675
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85389091890
Country of origin DE
Weight 36 g

Technical Data

Construction size 74.1 x 12.6 x 55.4 mm
Ambient temperature 0…+55 °C
Protection class IP20

Mounting accessories

3002779
6632939
3038466
6625615
3036903
100001847
10880
6834065
3802820
6935889
6627379

Connectivity accessories

3800873

Functional accessories

D101740
3026123
6814017
6630564
D101763
6626753
1003240
100051169
6934217
6630605
6625385
6900479
6628957
6543145

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top