Product  REM-102B10T-9D38B-H1151

Ultrasonic Sensor

diffuse mode sensor

With Switching Output

Order number: 3044134

Alternative order number : 44134

    • Start and End of switching range adjustable via teach button
    • NO/NC output function
    • Response time, adjustable
    • Pump function
    • PNP/NPN transistor output (NO contact)
    • Aperture angle of sonic cone 15 °
    • Blind zone: 10 cm
    • Range: 140 cm
#

General data

EAN 662488441340
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin US
Weight 265 g

Technical Data

Construction size 60.5 x 44.5 x 102.6 mm
Operating voltage 12…24 VDC
Output function NO contact, PNP/NPN
Electrical connection Connector, M12 × 1
Housing material Plastic, PBT
Ambient temperature -25…+70 °C
Protection class IP67

Connectivity accessories

3069210
6632035

Select Country

Turck worldwide

to top