Product REM-101S6C-9D38B-H1151
Weld-Splatter Resistant Actuator and Sensor Cable
Extension Cable
Order number: 6631108- M8 female connector, straight, 3-pin
- M8 male connector, straight, 3-pin
- Jacket material: PUR jacketed with aramid fibers
- Jacket color: yellow
- Resistant to welding sparks
- Flame retardant
- Resistant to chemicals, UV radiation and oils
- Free from halogen, silicone, PVC and LABS
- Protection class: IP67, IP69K
- Protective jacket material: aramid fibers
- Tensile strength: 2923 MPa
- Breaking strength: 333 N
- Elongation at break: 3.6 %
- Temperature peaks: up to +200 °C
- Cable length: 1.0 m

General data
| EAN | 4047101414059 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 40 g |
Technical Data
| Cable length | 1.0 m |
| Ambient temperature | -30…+90 °C |
Connectivity accessories
|
QS18EP6DQ | 3069210 |
|
RKC4.5T-3/TXO3700 | 6632035 |
Functional accessories
|
RKS4.5T-3/TXL | 6626787 |
|
REI-E-114I8E-2B512-H1181 | 100011754 |
|
PKW4M-P7X2-0.6-PSG4M/TEL | 6626246 |
|
SLSE14-1500Q8 | 3073360 |
|
TL50BLGY2R1 | 3027338 |
|
WKC4.4T-2-RSC4.4T/TXY | 6629768 |
|
RKC8T-9-RKC8T/TXL | 6633488 |

