Product REI-05I6E-4A200-H1181
Male Receptacle with Print Contacts, Rear-mounted
Order number: 6934588- M12 × 1 male receptacle
- Protection class IP67
- Rear-mounted
- Connected via print contacts

General data
| EAN | 4047101367133 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 20 g |
Technical Data
| Electrical connection |
Mounting accessories
|
FTCI-3/4D15A4P-2UP8X-H1141
Compact inline flow meter |
6870808 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

