Product  REI-05I8T-4A200-H1181

Actuator and Sensor Cable, PVC

Extension Cable

Order number: 6626089
    • Female M8, angled, 3-pin
    • With 2-color LED (PNP, yellow, green)
    • Male M8, straight, 3-pin
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 5.0 m
#

General data

EAN 4047101281187
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 172 g

Technical Data

Cable length 5.0  m
Ambient temperature -5…+80 °C

Mounting accessories

6870808

Connectivity accessories

100048487
6635887

Select Country

Turck worldwide

to top