Product REI-05I6T-4A500-H1181
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter for Clear Object Detection
Order number: 3804057- Cable, PVC, 9 m, 4-wire
- Protection class IP67
- LED, all-round visible
- Coaxial optics
- Sensitivity adjusted via teach button
- Operating voltage: 10…30 VDC
- 1 × PNP/NPN switching output with IO-Link communication
- 1 × PNP/NPN switching output
- Transmission of process value and parametrization via IO-link

General data
| EAN | 662488028978 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 20.41 g |
Technical Data
| Construction size | 31 x 15 x 35 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Data Sheets
| German | 307 KB |
| English | 306 KB |
| French | 307 KB |
| Spanish | 305 KB |
| Czech | 307 KB |
| Dutch | 307 KB |
| Romanian | 307 KB |
| Russian | 399 KB |
| Polish | 308 KB |
| Chinese | 354 KB |
| Turkish | 307 KB |
Configuration File
Configuration Software
Manual
| Quick Start Guide (English) | 472 KB |
| Instructions of use (English) | 1406 KB |
| Operating Instructions | 1170 KB |
Quick Start Guide
Mounting accessories
|
FTCI-3/4D15A4P-2UP8X-H1141
Compact inline flow meter |
6870808 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

