Product REI-05I8E-2H500-H1181
Vision System
Area Light
Order number: 3016160Alternative order number : 16160
- Sealed aluminium housing
- Protection class: IP68
- Color: infrared
- Power supply: 24 VDC
- M12 x 1 male
- Plastic window, opaque

General data
| EAN | 662488161606 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 387 g |
Technical Data
| Construction size | 102 x 91 x 28.2 mm |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Nickel-plated aluminum |
| Ambient temperature | 0…+50 °C |
| Protection class | IP68 |
Mounting accessories
|
FTCI-3/4D15A4P-2UP8X-H1141
Compact inline flow meter |
6870808 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

