Product REI-05I6E-2H2500-H1181
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3073076Alternative order number : 73076
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output, changeover

General data
| EAN | 662488730765 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 181.44 g |
Technical Data
| Construction size | 51.5 x 22 x 44 mm |
| Operating voltage | 24…250 VAC / 12…250 VDC |
| Output function | NO/NC, Relay output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
FTCI-3/4D15A4P-2UP8X-H1141
Compact inline flow meter |
6870808 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

