Product REI-05IA0T-2H500-H1181
Accessories
Adapter Sleeve
For Encoders RI-QR24
Order number: 1593020- Adapter sleeve 12 mm
- Stainless steel: 1.4404 V4A

General data
| EAN | 4047101335071 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 35 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Accessories contactless encoder |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
Mounting accessories
|
FTCI-3/4D15A4P-2UP8X-H1141
Compact inline flow meter |
6870808 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

