Product REI-05I8T-2H1024-H1181
Valve connector A type
Extension Cable
Order number: 6606802- Valve connector, A type, 3-pin + PE
- Design according to DIN EN 175301-803
- RoHS compliant
- Protection class: IP65, IP67, IP68
- Without protective circuitry
- M12 male, angled, 4-pin + PE
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals and oils
- UV and ozone resistance
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Cable length: 2.0 m

General data
| EAN | 4047101373356 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 121 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -30…+90 °C |
Mounting accessories
|
FTCI-3/4D15A4P-2UP8X-H1141
Compact inline flow meter |
6870808 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

