Product REI-05I6T-2H2500-H1181
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6626903- Female M12, angled, 3-pin
- Stainless steel coupling nut/screw
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 25 m

General data
| EAN | 4047101296037 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 713 g |
Technical Data
| Cable length | 25.0 m |
| Ambient temperature | -5…+80 °C |
Mounting accessories
|
FTCI-3/4D15A4P-2UP8X-H1141
Compact inline flow meter |
6870808 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

