Product REI-05I6T-2H500-H1181
Supply Cable - M12 Power
Connection Cable
Order number: 100023951- M12 female connector, L-coded, straight, 5-pin (4+FE)
- Shield on coupling nut
- Jacket material: PUR
- Jacket color: gray
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for use in drag chains
- Resistant to vibrations and shocks
- Flame retardant
- Halogen-free
- RoHS compliant
- UL approval
- Protection class: IP65, IP67, IP69K
- Cable length: 1.0 m

General data
| EAN | 4047101531848 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 1 g |
Technical Data
| Cable length | 1.0 m |
| Ambient temperature | -30…+80 °C |
Mounting accessories
|
FTCI-3/4D15A4P-2UP8X-H1141
Compact inline flow meter |
6870808 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

