Product REI-10S10C-2B2048-H1181
Inductive Sensor
With Extended Switching Distance
Order number: 4602033- Threaded barrel, M8 x 1
- Stainless steel, 1.4427 SO
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Large switching distance
- High switching frequency
- Recessed mountable
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M8 x 1 male connector

General data
| EAN | 4047101151992 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 16 g |
Technical Data
| Construction size | 49 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Stainless steel, 1.4427 SO |
| Ambient temperature | -30…+85 °C |
| Protection class | IP68 |
Mounting accessories
|
LEDIR80X80W | 3002779 |
|
WKC4.5T-0.3/TXO3700 | 6632939 |
|
Q45VR2CV W/30 | 3038466 |
|
RKC5T-1-RSC5T/TXL | 6625615 |
|
S30RW3FF200Q3 | 3036903 |
|
LS-534-0000-LIU24PN8X-H1181 | 100001847 |
|
BID2-G180-Y0/S220
cylindrical, threaded barrel, 18 mm, stainless steel |
10880 |
|
PS016D-501T-LI2UPN8X-H1141 | 6834065 |
|
QS18EK6EQ7 | 3802820 |
|
BM8241-0
Field-wireable female connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 4.0 to 6.0 mm, core cross-section/terminal capacity 0.25 to 0.75 mm², plastic housing, metal nut |
6935889 |
|
PSW4S-2/TEL | 6627379 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |
Functional accessories
|
BRO.P.PROXIMITY-CAPACITIVE_SENSORS.DE | D101740 |
|
DX80N2Q45TH
Q45 wireless sensor, internal battery supply, protection class IP67, serial interface to connect a temperature and humidity sensor |
3026123 |
|
TBEN-L5-8IOL
Compact multiprotocol I/O module, IO-Link Master 1.1, 4 Class A, 4 Class B, 8 universal digital PNP channels 2 A |
6814017 |
|
PKWC3M-10/TXL1001 | 6630564 |
|
MNC.P.RFID-RFID_SYSTEM_CANOPEN.EN | D101763 |
|
PKG3M-1-RSC4T/TXL | 6626753 |
|
BI1-EG05-Y1
Cylindrical, threaded barrel, 5 mm, stainless steel |
1003240 |
|
TX410-P3CV01 | 100051169 |
|
RKH4.4-20-RKH4.4/TFE | 6934217 |
|
RKC4.5T-P7X2-5/TXL | 6630605 |
|
PKGV3M-2/TEL
Connection cable, M8 female connector, straight, 3-pin, stainless steel coupling nut, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625385 |
|
TW-L86-54-C-B128 | 6900479 |
|
RKS8T-50/TXL | 6628957 |
|
PKW4M-10/TRL | 6543145 |

