Product REI-10S10C-2B200-H1181
Safety Light Curtain
Emitter
Cascadable
Order number: 3808985- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 700 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 40 mm
- Operating voltage: 24 VDC
- Automatic cascade configuration
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1
- The device is supplied without wiring or mounting brackets. Wiring and mounting brackets must be selected under connection or mounting accessories and are required to operate the device.

General data
| EAN | 662488072391 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 1701 g |
Technical Data
| Construction size | 45 x 36 x 705 mm |
| Operating voltage | 20.4…27.6 VDC |
| Electrical connection | Flat connector |
| Housing material | Metal, AL, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
LEDIR80X80W | 3002779 |
|
WKC4.5T-0.3/TXO3700 | 6632939 |
|
Q45VR2CV W/30 | 3038466 |
|
RKC5T-1-RSC5T/TXL | 6625615 |
|
S30RW3FF200Q3 | 3036903 |
|
LS-534-0000-LIU24PN8X-H1181 | 100001847 |
|
BID2-G180-Y0/S220
cylindrical, threaded barrel, 18 mm, stainless steel |
10880 |
|
PS016D-501T-LI2UPN8X-H1141 | 6834065 |
|
QS18EK6EQ7 | 3802820 |
|
BM8241-0
Field-wireable female connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 4.0 to 6.0 mm, core cross-section/terminal capacity 0.25 to 0.75 mm², plastic housing, metal nut |
6935889 |
|
PSW4S-2/TEL | 6627379 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |
Functional accessories
|
BRO.P.PROXIMITY-CAPACITIVE_SENSORS.DE | D101740 |
|
DX80N2Q45TH
Q45 wireless sensor, internal battery supply, protection class IP67, serial interface to connect a temperature and humidity sensor |
3026123 |
|
TBEN-L5-8IOL
Compact multiprotocol I/O module, IO-Link Master 1.1, 4 Class A, 4 Class B, 8 universal digital PNP channels 2 A |
6814017 |
|
PKWC3M-10/TXL1001 | 6630564 |
|
MNC.P.RFID-RFID_SYSTEM_CANOPEN.EN | D101763 |
|
PKG3M-1-RSC4T/TXL | 6626753 |
|
BI1-EG05-Y1
Cylindrical, threaded barrel, 5 mm, stainless steel |
1003240 |
|
TX410-P3CV01 | 100051169 |
|
RKH4.4-20-RKH4.4/TFE | 6934217 |
|
RKC4.5T-P7X2-5/TXL | 6630605 |
|
PKGV3M-2/TEL
Connection cable, M8 female connector, straight, 3-pin, stainless steel coupling nut, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625385 |
|
TW-L86-54-C-B128 | 6900479 |
|
RKS8T-50/TXL | 6628957 |
|
PKW4M-10/TRL | 6543145 |

