Product EG-VA655526/112-1002/2GD60
PROFIBUS Cable
PVC Cable Jacket
Order number: U0370- PROFIBUS cable: AWG 22/1
- Jacket material: PVC, color: violet
- Jacket diameter: 8.5 mm
- M12 female, straight, reverse-keyed
- M12 male connector, straight, reverse-keyed
- Cable length: 6.0 m

General data
| EAN | 4047101036800 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 472 g |
Technical Data
| Ambient temperature | -40…+80 °C |
Mounting accessories
|
INU.P.IP67_BLOCK-BL67_IO_MODULE.DE | D300572 |
|
DF-G2W-PS-2M | 3087616 |
|
PKWS3M-5-PSGS3M/TXL | 6627478 |
|
PT300PSIG-1003-U1-H1141/X | 6837011 |
|
RSSW RKSW 458-1.5M | U7348 |
Connectivity accessories
|
PSGH3M-2/TFG | 6933475 |

