Product TN-UHF-Q300-SGP-CDS
Wireless System
Serial Data Transmission in Tree Topology
Serial Radio Pairs
Order number: 3815689- Protection class IP65
- M30 × 1 mech. screw-in thread
- Connection via M12 × 1 male connector, 5-pin
- Radio range of 1 km
- Max. package size of 1500 bytes
- Transfer rate of 250 kbps
- RS485 interface: Half-duplex, 9.6 kBd/19.2 kBd, 8 data bits, 1 stop bit, parity none
- Operating voltage: 10…30 VDC

General data
| EAN | 662488147129 |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 492 g |
Technical Data
| Design | Rectangular |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+85 °C |
| Protection class | IP65 |
Connectivity accessories
Functional accessories
|
RKS4.4T-18-RSS4.4T/TXL | 6631523 |
|
TL50BLG1Y1R1AQ | 3025589 |
|
K30LXXGPQP | 3081555 |
|
RSS-RSS-8814-50M | 100024275 |
|
RKC4.5T-2/TEG | 6629851 |

