Product  TN-UHF-ANT-Q300L600-FCC

Industrial Ethernet Cable

Extension Cable

Order number: 100024275
    • Ethernet cable: 8‐pin, AWG 26, CAT 6A
    • Jacket material: PUR
    • Jacket color: green
    • Jacket diameter: 6.7 mm
    • Twisted pair, shielded
    • Oil resistant acc. to DIN EN 60811-404 (7 × 24 h/90 °C)
    • UV resistant
    • Flame retardant acc. to IEC 60332-2
    • Approval: cULus
    • RoHS compliant (2011/65/EC)
    • M12 male, straight, A-coded
    • M12 male connector, straight, A-coded
    • Cable length: 50 m
#

General data

EAN 4047101532906
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin DE
Weight 1 g

Technical Data

Network protocol Ethernet
Connector B M12 × 1
Cable length 50.0  m
Ambient temperature -40…+80 °C

Mounting accessories

100038294

Connectivity accessories

6827206
100000486
100034747
6627641
3037125
6824424
3084526

Select Country

Turck worldwide

to top