Product RU600U-M30M-2AP8X2-H1151
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 100005950- Smooth sonic transducer face
- Cylindrical housing M30, potted
- Connection via M12 x 1 male
- Measuring range adjustable via Easy-Teach
- Temperature compensation
- Blind zone: 60 cm
- Range: 600 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±15 °

General data
EAN | 4047101507287 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 330 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Radiation direction | straight |
Range | 600…6000 mm |
Resolution | 1 mm |
Operating voltage | 15…30 VDC |
Switching element function | NO/NC |
Output function | PNP |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Nickel Plated |
Ambient temperature | -25…+50 °C |
Protection class | IP67 |
Approvals | CE, cULus |
Special features | Teach input |
Mounting accessories
![]() |
MW30
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945005 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |