Product RU300U-M30M-2AP8X2-H1151
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
For Water Detection
Order number: 3079178Alternative order number : 79178
- Male M12 × 1, 5-pin
- Protection class IP67
- LED all-round visible
- Selectable operating frequency, protection against crosstalk
- Operating voltage: 10…30 VDC
- Switching output, bipolar, dark operation

General data
| EAN | 662488791780 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 113.4 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Receiver |
| Design | Rectangular with thread |
| Construction size | 51.5 x 22 x 57 mm, QS30 |
| Range | 0…4000 mm |
| Operating voltage | 10…30 VDC |
| Switching element function | NO contact, dark operation |
| Output function | PNP/NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
| Special features | Encapsulated, Water detection |
Mounting accessories
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

