Product PT250R-2104-U3-DT043P
LED Linear Light
In the Plastic Housing
Order number: 3095869Alternative order number : 95869
- Cylindrical illuminated area
- Cascadable
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Light length L1: 145 mm
- Housing length L2: 219 mm
- Color: White
- M12 x 1 male, straight, 4-pin
- Dimmable via PWM input
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488958695 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 181 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, FDA copolyester |
| Ambient temperature | -40…+70 °C |
| Protection class | IP66/IP67/IP69 |
Connectivity accessories
|
T18RW3DQ3 | 3036922 |
|
INS.P.FLOW-FCS_G12A4_NAEX_H1141_AL100.01 | D102334 |

